SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This shows the characteristics of the TPIU
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 6000 4FC8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | SWOUARTNRZ | SWOMAN | TCLKDATA | FIFO_SIZE | |||
| R | R | R | R | R | |||
| 0h | 0h | 0h | 0h | 2h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FIFO_SIZE | CLKRELAT | MUXNUM | |||||
| R | R | R | |||||
| 2h | 1h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:12 | RESERVED | R | 0h | Reserved, returns 0 |
| 11 | SWOUARTNRZ | R | 0h | Indicates Serial Wire Output [UART/NRZ] is not supported. Defaul = 0 |
| 10 | SWOMAN | R | 0h | Indicates Serial Wire Output [Manchester] is not supported. Default = 0 |
| 9 | TCLKDATA | R | 0h | Indicates trace clock + data is supported. |
| 8:6 | FIFO_SIZE | R | 2h | FIFO size in powers of 2. A value of 2 gives a FIFO size of 4 entries, 16 bytes. Default is3'b010 |
| 5 | CLKRELAT | R | 1h | Indicates the relationship between ATCLK and TRACECLKIN. 0x1 indicates asynchronous. |
| 4:0 | MUXNUM | R | 0h | When nonzero this value indicates the type/number of ATB multiplexing present on the input to the ATB. Currently only 0x00 is supported, that is, no multiplexing present. |