SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Reset Isolation for the Device Manager
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 8440h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | DS_DM_RESET_MASK | ||||||
| NONE | R/W | ||||||
| 0h | Fh | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | NONE | 0h | Reserved |
| 3:0 | DS_DM_RESET_MASK | R/W | Fh | Signal used to mask main domain resets from Device Manager / Wakeup and MCU Ips Field values (others are reserved): 4'b0110 - Masked 4'b1111 - UnMasked Reset Source: mcu_chip1_rst_n |