SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Table 6-32 lists the calibration related bitfields/bits.
| Recalibration feture | Parameter Name | Control/Status Bit Field |
|---|---|---|
| Calibration enable to actively adjust for input skew | Control | <PLL_name>_CAL_CTRL[31] CAL_EN (For example, PLL12 - PLL12_CAL_CTRL[31] CAL_EN) |
| Fast calibration enabled | Control | <PLL_name>_CAL_CTRL[20] FAST_CAL (For example, PLL12 - PLL12_CAL_CTRL[20] FAST_CAL) |
| Calibration loop programmable counter | Control | <PLL_name>_CAL_CTRL[18-16] CAL_CNT (For example, PLL12 - PLL12_CAL_CTRL[18-16] CAL_CNT) |
| Calibration bypass | Control | <PLL_name>_CAL_CTRL[15] CAL_BYP (For example, PLL12 - PLL12_CAL_CTRL[15] CAL_BYP) |
| Calibration input | Control | <PLL_name>_CAL_CTRL[11-0] CAL_IN (For example, PLL12 - PLL12_CAL_CTRL[11-0] CAL_IN) |
| Output of the calibration block | Status | <PLL_name>_CAL_STAT[11-0] CAL_OUT (For example, PLL12 - PLL12_CAL_STAT[11-0] CAL_OUT) |