SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The CPTS_COMP output is also asserted when the event is generated. The event is generated when the 64-bit time stamp value (CPSW3_CPSW_NU_CPTS_EVENT_0_REG and CPSW3_CPSW_NU_CPTS_EVENT_3_REG) compares with the CPSW3_CPSW_NU_CPTS_TS_COMP_VAL_REG and CPSW3_CPSW_NU_CPTS_TS_COMP_HIGH_VAL_REG registers and the CPSW3_CPSW_NU_CPTS_TS_COMP_LEN_REG value is non-zero. The CPSW3_CPSW_NU_CPTS_TS_COMP_LEN_REG value should be written by software after the CPSW3_CPSW_NU_CPTS_TS_COMP_VAL_REG register is written and should be zero when the comparison value is written.