SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Part of the set of Peripheral Identification registers. Contains the RevAnd and Customer Modified fields.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 3FECh |
| C7X256V0_DEBUG | 0007 3400 AFECh |
| C7X256V0_DEBUG | 0007 3400 BFECh |
| C7X256V1_DEBUG | 0007 3800 3FECh |
| C7X256V1_DEBUG | 0007 3800 AFECh |
| C7X256V1_DEBUG | 0007 3800 BFECh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REVAND | CMOD | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:4 | REVAND | R | 0h | This field indicates minor errata fixes specific to this design, for example metal fixes after implementation. In most cases this field is zero. It is recommended that component designers ensure this field can be changed by a metal fix if required, for example by driving it from registers that reset to zero. |
| 3:0 | CMOD | R | 0h | Where the component is reusable IP, this value indicates if the customer has modified the behavior of the component. In most cases this field is zero. |