SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
CRC Interrupt Enable Reset Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCRC64_0 | 3030 0020h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | CH4_TIME_OUT_ENR | CH4_UNDERENR | CH4_OVERENR | CH4_CRC_FAILENR | CH4_CCITENR | ||
| NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | CH3_TIME_OUT_ENR_ | CH3_UNDERENR | CH3_OVERENR | CH3_CRC_FAILENR | CH3_CCITENR | ||
| NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | CH2_TIME_OUT_ENR_ | CH2_UNDERENR | CH2_OVERENR | CH2_CRC_FAILENR | CH2_CCITENR | ||
| NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CH1_TIME_OUT_ENR_ | CH1_UNDERENR | CH1_OVERENR | CH1_CRC_FAILENR | CH1_CCITENR | ||
| NONE | R/W1TC | R/W1TC | R/W1TC | R/W1TC | R/W1TC | ||
| 0h | 0h | 0h | 0h | 0h | 0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:29 | RESERVED | NONE | 0h | Reserved |
| 28 | CH4_TIME_OUT_ENR | R/W1TC | 0h | Channel 4 Timeout Interrupt Disable Bit Writing a one to this bit disable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 27 | CH4_UNDERENR | R/W1TC | 0h | Channel 4 Underrun Interrupt Disable Bit Writing a one to this bit disable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 26 | CH4_OVERENR | R/W1TC | 0h | Channel 4 Overrun Interrupt Disable Bit Writing a one to this bit disable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 25 | CH4_CRC_FAILENR | R/W1TC | 0h | Channel 4 CRC Fail Interrupt Disable Bit. Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 24 | CH4_CCITENR | R/W1TC | 0h | Channel 4 Compression Complete Interrupt Disable Bit Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable) User and privileged mode read: 0 = Compression Complete Interrupt disable 1 = Compression Complete Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Compression Complete Interrupt disable |
| 23:21 | RESERVED | NONE | 0h | Reserved |
| 20 | CH3_TIME_OUT_ENR_ | R/W1TC | 0h | Channel 3 Timeout Interrupt Disable Bit Writing a one to this bit disable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 19 | CH3_UNDERENR | R/W1TC | 0h | Channel 3 Underrun Interrupt Disable Bit Writing a one to this bit disable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 18 | CH3_OVERENR | R/W1TC | 0h | Channel 3 Overrun Interrupt Disable Bit Writing a one to this bit disable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 17 | CH3_CRC_FAILENR | R/W1TC | 0h | Channel 3 CRC Fail Interrupt Disable Bit. Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 16 | CH3_CCITENR | R/W1TC | 0h | Channel 3 Compression Complete Interrupt Disable Bit Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable) User and privileged mode read: 0 = Compression Complete Interrupt disable 1 = Compression Complete Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Compression Complete Interrupt disable |
| 15:13 | RESERVED | NONE | 0h | Reserved |
| 12 | CH2_TIME_OUT_ENR_ | R/W1TC | 0h | Channel 2 Timeout Interrupt Disable Bit Writing a one to this bit disable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 11 | CH2_UNDERENR | R/W1TC | 0h | Channel 2 Underrun Interrupt Disable Bit Writing a one to this bit disable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 10 | CH2_OVERENR | R/W1TC | 0h | Channel 2 Overrun Interrupt Disable Bit Writing a one to this bit disable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 9 | CH2_CRC_FAILENR | R/W1TC | 0h | Channel 2 CRC Fail Interrupt Disable Bit. Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 8 | CH2_CCITENR | R/W1TC | 0h | Channel 2 Compression Complete Interrupt Disable Bit Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable) User and privileged mode read: 0 = Compression Complete Interrupt disable 1 = Compression Complete Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Compression Complete Interrupt disable |
| 7:5 | RESERVED | NONE | 0h | Reserved |
| 4 | CH1_TIME_OUT_ENR_ | R/W1TC | 0h | Channel 1 Timeout Interrupt Disable Bit Writing a one to this bit disable the timeout interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Timeout Interrupt disable 1 = Timeout Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Timeout Interrupt enable |
| 3 | CH1_UNDERENR | R/W1TC | 0h | Channel 1 Underrun Interrupt Disable Bit Writing a one to this bit disable the underrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Underrun Interrupt disable 1 = Underrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Underrun Interrupt enable |
| 2 | CH1_OVERENR | R/W1TC | 0h | Channel 1 Overrun Interrupt Disable Bit Writing a one to this bit disable the overrun interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = Overrun Interrupt disable 1 = Overrun Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Overrun Interrupt enable |
| 1 | CH1_CRC_FAILENR | R/W1TC | 0h | Channel 1 CRC Fail Interrupt Disable Bit. Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable). User and privileged mode read: 0 = CRC Fail Interrupt disable 1 = CRC Fail Interrupt enable User and privileged mode write: 0 = Has no effect 1 = CRC Fail Interrupt enable |
| 0 | CH1_CCITENR | R/W1TC | 0h | Channel 1 Compression Complete Interrupt Disable Bit Writing a one to this bit disable the CRC fail interrupt. Writing a zero has no effect. Reading from this bit gives the status (interrupt enable/disable) User and privileged mode read: 0 = Compression Complete Interrupt disable 1 = Compression Complete Interrupt enable User and privileged mode write: 0 = Has no effect 1 = Compression Complete Interrupt disable |