SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Revision Number register (Low)
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| I2C0 | 2000 0000h |
| I2C1 | 2001 0000h |
| I2C2 | 2002 0000h |
| I2C3 | 2003 0000h |
| I2C4 | 2004 0000h |
| I2C5 | 2005 0000h |
| I2C6 | 2006 0000h |
| WKUP_I2C0 | 2B20 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL | MAJOR | ||||||
| R | R | ||||||
| 1h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINOR | ||||||
| R | R | ||||||
| 0h | Ch | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | NONE | 0h | Reserved |
| 15:11 | RTL | R | 1h | RTL version This field changes on bug fix, and resets to |
| 10:8 | MAJOR | R | 0h | Major Revision This field changes when there is a major feature change This field does not change due to bug fix, or minor feature change |
| 7:6 | CUSTOM | R | 0h | Indicates a special version for a particular device Consequence of use may avoid use of standard Chip Support Library [CSL] / Drivers 0 if non-custom |
| 5:0 | MINOR | R | Ch | Minor Revision This field changes when features are scaled up or down This field does not change due to bug fix, or major feature change |