SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Each proxy thread has a register (SEC_PROXY_THREAD[a]_CTL) to define the resource within the target that the proxy thread is mapped to. The host has no ability to access any other resource in the target. This allows the setup of the proxy to determine the resources that all the hosts use.