SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The CIR mode uses a variable pulse-width modulation (PWM) technique (based on multiples of a programmable t period) to encompass the various formats of infrared encoding for remote-control applications. The CIR logic transmits data packets based on a user-definable frame structure and packet content.
The CIR includes the following features to provide CIR support for remote-control applications: