SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Command Register B contains the byte enables and word address for the configuration transaction.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_PSILCFG_0 | 4813 0104h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| PROXY_BYTEN | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PROXY_ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PROXY_ADDRESS | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:28 | PROXY_BYTEN | R/W | 0h | Byte enables to use for configuration read or write Reset Source: srst_n |
| 27:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | PROXY_ADDRESS | R/W | 0h | Word (32-bit) address within thread configuration space for transaction 0 Peer thread ID register. Implemented for
src threads only.
1 Peer credit register. Implemented for src
threads only.
2 Enable register
64 Capabilities register
1024 Static TR register |