SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The FLC Debug 0 Register holds the debug state of the FLC.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| RL2_0 | 2500 0110h |
| RL2_0 | 2500 1110h |
| RL2_2 | 2500 2110h |
| RL2_3 | 2500 3110h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| FLCIF | RESERVED | FLC_OUT_CNT | |||||
| R | NONE | R | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CURFLC | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | FLCIF | R | 0h | The ~iflcif indicates a FLC operation is in flight. |
| 30:27 | RESERVED | NONE | 0h | Reserved |
| 26:24 | FLC_OUT_CNT | R | 0h | The number of read requests the FLC operation has in flight. |
| 23:2 | RESERVED | NONE | 0h | Reserved |
| 1:0 | CURFLC | R | 0h | The ~icurflc indicates which FLC range is in flight. |