SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Multi-Channel Audio Serial Port (MCASP) is a general purpose audio serial port, useful for Time-Division Multiplexd (TDM) stream, Inter-IC Sound (I2S) protocols reception and transmission as well as for inter-component Digial audio Interface Transmission (DIT). MCASP modules have the following main features:
Connection to audio Analog-to-Digital Converters (ADC), Digital-to-Analog Converters (DAC), codec, digital audio interface receiver (DIR), and Sony/Philips Digital Interface (S/PDIF) transmit physical layer components
Support of Time Division Multiplexed (TDM) interface, Inter-IC Sound (I2S) standard, and similar bit stream formats
Integrated Digital Audio Interface Transmitter (DIT) with enhanced channel status/user data RAM and support of S/PDIF, IEC60958-1, and AES-3 formats
Two independent clock generator modules for transmit and receive allowing the MCASP to receive and transmit at different rates