SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Temperature Sensor Band-gap Threshold register 2 for sensor j.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_VTM0 | 00B0 0310h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | TH2_VAL | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TH2_VAL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | TH2_VAL | R/W | 0h | Threshold point-2, thpt2, temp-value. Is a 10-bit temperature reference value. This is the 10-bit value that represents a high temperature point, as per sensor spec, with which to compare the present temperature reading, same 10-bit format. If the current temperature reading is > th2_val[9:0] and gt_th2_en=1, that will cause the VTM to set the gt_th2_alert output. Once the current temp reading =< th2_val[9:0] then gt_th2_alert output will go to 0. Reset value is at POR only. Reset Source: mod_por_rst_n |