SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Please refer to OSPI\SPI Boot for more information that applies to OSPI boot mode
The OSPI boot mode supports 1S-1S-8S mode only. The ROM will issue a Read Command (0x8B) followed by a 24 bit (3 byte) address (the starting address is all zeros), followed by 8 dummy cycles. The flash device should then respond with 8-bit data. The frequency of operation during the read portion is 50 MHz.