SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Error Signaling Module (ESM) aggregates events and/or errors from throughout the device into one location. It can signal both low and high priority interrupts to a processor to deal with an event and/or manipulate an I/O error pin to signal an external hardware that an error has occurred. Therefore an external controller is able to reset the device or keep the system in a safe, known state.
Figure 12-375 shows the ESM modules overview.