SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This section identifies the requirements of initializing the surrounding modules when the mailbox module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration of the mailbox.
See Mailbox Integration, for further information.
| Surrounding Modules | Comments |
|---|---|
| LPSC | The MAILBOX functional and interface clock must be enabled. |
| Interrupt Controllers | Processor's (user's) interrupt controller must be configured to enable the interrupt request generation. |