SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register is used for 1ms tick generation. The TNIR register holds the value of the negative increment. The value of this register is added with the value of the TCVR to define whether next value loaded in TCRR will be the sub-period value or the over-period value
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| TIMER0 | 0240 0060h |
| TIMER1 | 0241 0060h |
| TIMER2 | 0242 0060h |
| TIMER3 | 0243 0060h |
| TIMER4 | 0244 0060h |
| TIMER5 | 0245 0060h |
| TIMER6 | 0246 0060h |
| TIMER7 | 0247 0060h |
| TIMER8 | 0248 0060h |
| TIMER9 | 0249 0060h |
| TIMER10 | 024A 0060h |
| TIMER11 | 024B 0060h |
| TIMER12 | 024C 0060h |
| TIMER13 | 024D 0060h |
| TIMER14 | 024E 0060h |
| TIMER15 | 024F 0060h |
| WKUP_TIMER0 | 2B10 0060h |
| WKUP_TIMER1 | 2B11 0060h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NEGATIVE_INC_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NEGATIVE_INC_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NEGATIVE_INC_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NEGATIVE_INC_VALUE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | NEGATIVE_INC_VALUE | R/W | 0h | The value of the negative increment Reset Source: mod_g_rst_n |