SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The total number of transmit frames on the port that overran the transmit FIFO priority 0-7 and were dropped. This count includes frames dropped due to CPSW3_CPSW_NU_TX_PRI0_MAXLEN_REG to CPSW3_CPSW_NU_TX_PRI7_MAXLEN_REG.
Note: The Transmit Priority 0-7 Drop Bytecount statististic is the number of bytes contained in the frames of the Transmit Priority 0-7 Drop statistic.