SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Dead-Band Generator Falling Edge Delay Count Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| EPWM0 | 2300 0022h |
| EPWM1 | 2301 0022h |
| EPWM2 | 2302 0022h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED1 | DEL | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEL | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:10 | RESERVED1 | R | 0h | Reserved |
| 9:0 | DEL | R/W | 0h | Falling Edge Delay Count 10 bit counter |