SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RX Threshold Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1_OSPI_0 | 0FCC 0034h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RX_THRESH_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RX_THRESH_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RX_THRESH_RESV_FLD | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RX_THRESH_RESV_FLD | LEVEL_FLD | ||||||
| R | R/W | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:5 | RX_THRESH_RESV_FLD | R | 0h | Reserved |
| 4:0 | LEVEL_FLD | R/W | 1h | Defines the level at which the small RX FIFO not empty interrupt is generated |