SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
PLL1_STAT - PLL1 Status
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| PLL0 | 0068 1024h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LOCK | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | LOCK | R | 0h | PLL lock status. Software should wait for lock to be asserted before clearing the PLL_CTRL_bypass_en bit 1'b0 - PLL is not locked 1'b1 - PLL is locked Reset Source: sys_por_arst_rst_n |