SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
It provides a debugger with information about the component when the Part Number field is not recognized. The debugger can then report this information.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 3FCCh |
| C7X256V0_DEBUG | 0007 3400 AFCCh |
| C7X256V0_DEBUG | 0007 3400 BFCCh |
| C7X256V1_DEBUG | 0007 3800 3FCCh |
| C7X256V1_DEBUG | 0007 3800 AFCCh |
| C7X256V1_DEBUG | 0007 3800 BFCCh |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SUB_TYPE | MAJOR_TYPE | ||||||
| R | R | ||||||
| 1h | 4h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:4 | SUB_TYPE | R | 1h | Sub-classification within the major category |
| 3:0 | MAJOR_TYPE | R | 4h | Major classification grouping for this debug/trace component |