SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
USBLEGSUP
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 0960h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_31_25 | HC_OS_OWNED | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_23_17 | HC_BIOS_OWNED | ||||||
| R | R/W | ||||||
| 0h | 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NEXT_CAPABILITY_POINTER | |||||||
| R | |||||||
| 4h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAPABILITY_ID | |||||||
| R | |||||||
| 1h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:25 | RESERVED_31_25 | R | 0h | Reserved |
| 24 | HC_OS_OWNED | R/W | 0h | HC_OS_OWNED SEMAPHORE For a description of this standard USB register field, see the eXtensible Host Controller Interface for Universal Serial Bus [USB] Specification 3.0. Reset Source: rst_mod_g_rst_n |
| 23:17 | RESERVED_23_17 | R | 0h | Reserved |
| 16 | HC_BIOS_OWNED | R/W | 0h | HC_BIOS_OWNED SEMAPHORE For a description of this standard USB register field, see the eXtensible Host Controller Interface for Universal Serial Bus [USB] Specification 3.0. Reset Source: rst_mod_g_rst_n |
| 15:8 | NEXT_CAPABILITY_POINTER | R | 4h | NEXT_CAPABILITY_POINTER For a description of this standard USB register field, see the eXtensible Host Controller Interface for Universal Serial Bus [USB] Specification 3.0. Reset Source: rst_mod_g_rst_n |
| 7:0 | CAPABILITY_ID | R | 1h | CAPABILITY_ID set_register_field_attribute DWC_usb3_map/DWC_usb3_block_HC_Extended_Capability_Register/USBLEGSUP/CAPABILITY_ID RegisterResetValue 0x1 For a description of this standard USB register field, see the eXtensible Host Controller Interface for Universal Serial Bus [USB] Specification 3.0. Reset Source: rst_mod_g_rst_n |