SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Page Size Register Bit Definitions Use this register to enable or disable the reporting of specific USB Device Notification Transaction Packets being received. A Notification Enable (Nx, where x = 0 to 15) flag is defined for each of the 16 possible device notification types. If a flag is set for a specific notification type, a Device Notification Event is generated when the respective notification packet is received. After reset, all notifications are disabled. Refer to section 6.4.2.7 of the Databook for more information. This register is written as a Dword. Byte writes produce undefined results.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| USB0 | 3100 0028h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_31_16 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_31_16 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PAGE_SIZE | |||||||
| R | |||||||
| 1h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| PAGE_SIZE | |||||||
| R | |||||||
| 1h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED_31_16 | R | 0h | Reserved |
| 15:0 | PAGE_SIZE | R | 1h | PAGE_SIZE Reset Source: rst_mod_g_rst_n |