SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Provides the SOFTRESET register for backwards compatibility with OMAP Spinlock
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SPINLOCK0 | 2A00 0010h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SOFT_RESET | RESERVED | |||||
| NONE | R/W | NONE | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:2 | RESERVED | NONE | 0h | Reserved |
| 1 | SOFT_RESET | R/W | 0h | Module Software Reset The bit is automatically reset by the hardware. During reads, it always returns 0 It has the same effect as the hardware reset Writing a 0 has no effect. Writing a 1 will start a soft reset sequence and free all of the locks Reset Source: core_srst_n |
| 0 | RESERVED | NONE | 0h | Reserved |