SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The interrupt status regroups all the status of the module internal events that can generate an interrupt
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCSPI0 | 2010 0118h |
| MCSPI1 | 2011 0118h |
| MCSPI2 | 2012 0118h |
| MCSPI3 | 2013 0118h |
| MCSPI4 | 2014 0118h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_8 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_8 | EOW | WKS | |||||
| R | R/W1TS | R/W1TS | |||||
| 0h | 0h | 0h | |||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_7 | RX3_FULL | TX3_UNDERFLOW | TX3_EMPTY | RESERVED_9 | RX2_FULL | TX2_UNDERFLOW | TX2_EMPTY |
| R | R/W1TS | R/W1TS | R/W1TS | R | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_10 | RX1_FULL | TX1_UNDERFLOW | TX1_EMPTY | RX0_OVERFLOW | RX0_FULL | TX0_UNDERFLOW | TX0_EMPTY |
| R | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:18 | RESERVED_8 | R | 0h | Reads returns 0 |
| 17 | EOW | R/W1TS | 0h | End of word count event when a channel is enabled using the FIFO buffer and the channel had sent the number of SPI word defined by MCSPI_XFERLEVEL[WCNT] 0 Event false 1 Event status bit is reset |
| 16 | WKS | R/W1TS | 0h | Wake Up event in target mode when an active control signal is detected on the SPIEN line programmed in the field MCSPI_CH0CONF[SPIENSLV] 0 Event status bit unchanged 1 Event is pending |
| 15 | RESERVED_7 | R | 0h | Reads returns 0 |
| 14 | RX3_FULL | R/W1TS | 0h | Receiver register is full or almost full Only when Channel 3 is enabled 0 Event status bit unchanged 1 Event is pending |
| 13 | TX3_UNDERFLOW | R/W1TS | 0h | Transmitter register underflow Only when Channel 3 is enabled The transmitter register is empty [not updated by Host or DMA with new data] before its time slot assignment Exception: No TX_underflow event when no data has been loaded into the transmitter register since channel has been enabled 0 Event status bit unchanged 1 Event is pending |
| 12 | TX3_EMPTY | R/W1TS | 0h | Transmitter register is empty or almost empty Note: Enabling the channel automatically rises this event 0 Event status bit unchanged 1 Event is pending |
| 11 | RESERVED_9 | R | 0h | Reads returns 0 |
| 10 | RX2_FULL | R/W1TS | 0h | Receiver register full or almost full Channel 2 0 Event status bit unchanged 1 Event is pending |
| 9 | TX2_UNDERFLOW | R/W1TS | 0h | Transmitter register underflow Channel 2 0 Event status bit unchanged 1 Event is pending |
| 8 | TX2_EMPTY | R/W1TS | 0h | Transmitter register empty or almost empty Channel 2 0 Event status bit unchanged 1 Event is pending |
| 7 | RESERVED_10 | R | 0h | Reads returns 0 |
| 6 | RX1_FULL | R/W1TS | 0h | Receiver register full or almost full Channel 1 0 Event status bit unchanged 1 Event is pending |
| 5 | TX1_UNDERFLOW | R/W1TS | 0h | Transmitter register underflow Channel 1 0 Event status bit unchanged 1 Event is pending |
| 4 | TX1_EMPTY | R/W1TS | 0h | Transmitter register empty or almost empty Channel 1 0 Event status bit unchanged 1 Event is pending |
| 3 | RX0_OVERFLOW | R/W1TS | 0h | Receiver register overflow [target mode only] Channel 0 0 Event status bit unchanged 1 Event is pending |
| 2 | RX0_FULL | R/W1TS | 0h | Receiver register full or almost full Channel 0 0 Event status bit unchanged 1 Event is pending |
| 1 | TX0_UNDERFLOW | R/W1TS | 0h | Transmitter register underflow Channel 0 0 Event status bit unchanged 1 Event is pending |
| 0 | TX0_EMPTY | R/W1TS | 0h | Transmitter register empty or almost empty Channel 0 0 Event status bit unchanged 1 Event is pending |