SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register provides status information about the module excluding the interrupt status information
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCSPI0 | 2010 0114h |
| MCSPI1 | 2011 0114h |
| MCSPI2 | 2012 0114h |
| MCSPI3 | 2013 0114h |
| MCSPI4 | 2014 0114h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED_16 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED_16 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED_16 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED_16 | RESETDONE | ||||||
| R | R | ||||||
| 0h | 1h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED_16 | R | 0h | Reserved for module specific status information Read returns 0 |
| 0 | RESETDONE | R | 1h | Internal Reset Monitoring 0 Internal module reset is ongoing 1 Reset completed |