SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RTI Free Running Counter 1 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SMS0_RTI_1 | 4393 5030h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| FRC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FRC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| FRC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| FRC1 | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | FRC1 | R/W | 0h | This registers holds the current value of the Free Running Counter 1 and will be updated continuously. User and privilege mode (read): current value of the counter Privilege mode (write): the counter can be preset by Writing to this register. The counter increments then from this written value upwards. Note: Presetting counters If counters have to be preset, they have to be stopped from counting in the RTIGCTRL register in order to ensure consistency between UC1 and FRC1. Reset Source: sms_custom_rst_mod_g_rst_n |