SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RTI Capture Free Running Counter 0 Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| SMS0_RTI_1 | 4393 5020h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| CAFRC0 | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| CAFRC0 | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CAFRC0 | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CAFRC0 | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | CAFRC0 | R | 0h | This registers captures the current value of the Free Running Counter 0 when a event occurs, controlled by the external capture control block. User and privilege mode (read): value of Free Running Counter 0 on a capture event Reset Source: sms_custom_rst_mod_g_rst_n |