SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Config Register contains the configuration values for the module.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MLB0 | 02F8 3004h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ADDR_WIDTH | |||||||
| R | |||||||
| 30h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADDRS | |||||||
| R | |||||||
| 1h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REGIONS | |||||||
| R | |||||||
| 40h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RESERVED | NONE | 0h | Reserved |
| 23:16 | ADDR_WIDTH | R | 30h | Number of address bits Reset Source: mod_g_rst_n |
| 15:8 | ADDRS | R | 1h | Number of addresses Reset Source: mod_g_rst_n |
| 7:0 | REGIONS | R | 40h | Number of regions Reset Source: mod_g_rst_n |