SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Region for Channel 1 PSA signature block used by DMA based systems.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCRC64_0 | 3030 0200h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| I0_PSASIG1_CPY0 | |||||||
| W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| I0_PSASIG1_CPY0 | |||||||
| W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| I0_PSASIG1_CPY0 | |||||||
| W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| I0_PSASIG1_CPY0 | |||||||
| W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | I0_PSASIG1_CPY0 | W | 0h | This register is a 128 byte block copy of the PSASIG1 register for DMA destination, it is write only, the result can be found in the PSASIG1 register. |