SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The transmit clock control register (ACLKXCTL) configures the transmit bit clock (ACLKX) and the transmit clock generator.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MCASP0 | 02B0 00B0h |
| MCASP1 | 02B1 00B0h |
| MCASP2 | 02B2 00B0h |
| MCASP3 | 02B3 00B0h |
| MCASP4 | 02B4 00B0h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED102 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED102 | BUSY | DIVBUSY | ADJBUSY | CLKXADJ | |||
| R/W | R/W | R/W | R/W | W | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED101 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CLKXP | ASYNC | CLKXM | CLKXDIV | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 1h | 1h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:21 | RESERVED102 | R/W | 0h | |
| 20 | BUSY | R/W | 0h | Status: logical OR of DIVBUSY, ADJBUSY |
| 19 | DIVBUSY | R/W | 0h | Status: divide ratio change in progress |
| 18 | ADJBUSY | R/W | 0h | Status: one-shot adjustment in progress |
| 17:16 | CLKXADJ | W | 0h | CLKXDIV one-shot adjustment |
| 15:8 | RESERVED101 | R/W | 0h | |
| 7 | CLKXP | R/W | 0h | Transmit bitstream clock polarity select bit. 0 Rising edge. External receiver samples data
on the falling edge of the serial clock, so
the transmitter must shift data out on the
rising edge of the serial clock.
1 Falling edge. External receiver samples
data on the rising edge of the serial
clock, so the transmitter must shift data
out on the falling edge of the serial
clock. |
| 6 | ASYNC | R/W | 1h | Transmit/receive operation asynchronous enable bit. 0 Synchronous. Transmit clock and frame sync
provides the source for both the transmit
and receive sections.
1 Asynchronous. Separate clock and frame sync
used by transmit and receive sections. |
| 5 | CLKXM | R/W | 1h | Transmit bit clock source bit. 0 External transmit clock source from ACLKX
pin.
1 Internal transmit clock source from output
of programmable bit clock divider. |
| 4:0 | CLKXDIV | R/W | 0h | Transmit bit clock divide ratio bits determine the divide-down ratio from AHCLKX to ACLKX. 0 Divide-by-1. 1 Divide-by-2. 2 Divide-by-3 to divide-by-32 from 2h to 1Fh. |