SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This is the standard TI peripheral ID register that exists at address 0 in the peripheral space
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAILBOX0_MAILBOX_CLUSTER_1 | 2901 0000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| SCHEME | BU | FUNCTION | |||||
| R | R | R | |||||
| 1h | 2h | 6FCh | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| FUNCTION | |||||||
| R | |||||||
| 6FCh | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RTL_VER | MAJOR_REV | ||||||
| R | R | ||||||
| 12h | 1h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUSTOM | MINOR_REV | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:30 | SCHEME | R | 1h | Used to distinguish which ID numbering scheme is used. Reset Source: rst_n |
| 29:28 | BU | R | 2h | BU identifier Reset Source: rst_n |
| 27:16 | FUNCTION | R | 6FCh | Module family. Reset Source: rst_n |
| 15:11 | RTL_VER | R | 12h | RTL version. R of X.Y.R.Z Reset Source: rst_n |
| 10:8 | MAJOR_REV | R | 1h | Major revision. X of X.Y.R.Z Reset Source: rst_n |
| 7:6 | CUSTOM | R | 0h | Special version number Reset Source: rst_n |
| 5:0 | MINOR_REV | R | 0h | Minor revision. Y of X.Y.R.Z Reset Source: rst_n |