SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The interrupt status register has the status for each event that may be responsible for the generation of an interrupt to the corresponding user . Software may also write 1 to a given bit to set this bit to test interrupt generation. It will activate the status bit for two cycles. This may still be masked, however. Write 0 has no effect.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MAILBOX0_MAILBOX_CLUSTER_0 | 2900 0100h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NOTFULLSTATUSMB15 | NEWMSGSTATUSMB15 | NOTFULLSTATUSMB14 | NEWMSGSTATUSMB14 | NOTFULLSTATUSMB13 | NEWMSGSTATUSMB13 | NOTFULLSTATUSMB12 | NEWMSGSTATUSMB12 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 0h | 1h | 0h | 1h | 0h | 1h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NOTFULLSTATUSMB11 | NEWMSGSTATUSMB11 | NOTFULLSTATUSMB10 | NEWMSGSTATUSMB10 | NOTFULLSTATUSMB9 | NEWMSGSTATUSMB9 | NOTFULLSTATUSMB8 | NEWMSGSTATUSMB8 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 0h | 1h | 0h | 1h | 0h | 1h | 0h |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NOTFULLSTATUSMB7 | NEWMSGSTATUSMB7 | NOTFULLSTATUSMB6 | NEWMSGSTATUSMB6 | NOTFULLSTATUSMB5 | NEWMSGSTATUSMB5 | NOTFULLSTATUSMB4 | NEWMSGSTATUSMB4 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 0h | 1h | 0h | 1h | 0h | 1h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NOTFULLSTATUSMB3 | NEWMSGSTATUSMB3 | NOTFULLSTATUSMB2 | NEWMSGSTATUSMB2 | NOTFULLSTATUSMB1 | NEWMSGSTATUSMB1 | NOTFULLSTATUSMB0 | NEWMSGSTATUSMB0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 1h | 0h | 1h | 0h | 1h | 0h | 1h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | NOTFULLSTATUSMB15 | R/W | 1h | 1 if Mailbox 15 is not full Reset Source: rst_n |
| 30 | NEWMSGSTATUSMB15 | R/W | 0h | 1 if there are messages present in Mailbox 15 Reset Source: rst_n |
| 29 | NOTFULLSTATUSMB14 | R/W | 1h | 1 if Mailbox 14 is not full Reset Source: rst_n |
| 28 | NEWMSGSTATUSMB14 | R/W | 0h | 1 if there are messages present in Mailbox 14 Reset Source: rst_n |
| 27 | NOTFULLSTATUSMB13 | R/W | 1h | 1 if Mailbox 13 is not full Reset Source: rst_n |
| 26 | NEWMSGSTATUSMB13 | R/W | 0h | 1 if there are messages present in Mailbox 13 Reset Source: rst_n |
| 25 | NOTFULLSTATUSMB12 | R/W | 1h | 1 if Mailbox 12 is not full Reset Source: rst_n |
| 24 | NEWMSGSTATUSMB12 | R/W | 0h | 1 if there are messages present in Mailbox 12 Reset Source: rst_n |
| 23 | NOTFULLSTATUSMB11 | R/W | 1h | 1 if Mailbox 11 is not full Reset Source: rst_n |
| 22 | NEWMSGSTATUSMB11 | R/W | 0h | 1 if there are messages present in Mailbox 11 Reset Source: rst_n |
| 21 | NOTFULLSTATUSMB10 | R/W | 1h | 1 if Mailbox 10 is not full Reset Source: rst_n |
| 20 | NEWMSGSTATUSMB10 | R/W | 0h | 1 if there are messages present in Mailbox 10 Reset Source: rst_n |
| 19 | NOTFULLSTATUSMB9 | R/W | 1h | 1 if Mailbox 9 is not full Reset Source: rst_n |
| 18 | NEWMSGSTATUSMB9 | R/W | 0h | 1 if there are messages present in Mailbox 9 Reset Source: rst_n |
| 17 | NOTFULLSTATUSMB8 | R/W | 1h | 1 if Mailbox 8 is not full Reset Source: rst_n |
| 16 | NEWMSGSTATUSMB8 | R/W | 0h | 1 if there are messages present in Mailbox 8 Reset Source: rst_n |
| 15 | NOTFULLSTATUSMB7 | R/W | 1h | 1 if Mailbox 7 is not full Reset Source: rst_n |
| 14 | NEWMSGSTATUSMB7 | R/W | 0h | 1 if there are messages present in Mailbox 7 Reset Source: rst_n |
| 13 | NOTFULLSTATUSMB6 | R/W | 1h | 1 if Mailbox 6 is not full Reset Source: rst_n |
| 12 | NEWMSGSTATUSMB6 | R/W | 0h | 1 if there are messages present in Mailbox 6 Reset Source: rst_n |
| 11 | NOTFULLSTATUSMB5 | R/W | 1h | 1 if Mailbox 5 is not full Reset Source: rst_n |
| 10 | NEWMSGSTATUSMB5 | R/W | 0h | 1 if there are messages present in Mailbox 5 Reset Source: rst_n |
| 9 | NOTFULLSTATUSMB4 | R/W | 1h | 1 if Mailbox 4 is not full Reset Source: rst_n |
| 8 | NEWMSGSTATUSMB4 | R/W | 0h | 1 if there are messages present in Mailbox 4 Reset Source: rst_n |
| 7 | NOTFULLSTATUSMB3 | R/W | 1h | 1 if Mailbox 3 is not full Reset Source: rst_n |
| 6 | NEWMSGSTATUSMB3 | R/W | 0h | 1 if there are messages present in Mailbox 3 Reset Source: rst_n |
| 5 | NOTFULLSTATUSMB2 | R/W | 1h | 1 if Mailbox 2 is not full Reset Source: rst_n |
| 4 | NEWMSGSTATUSMB2 | R/W | 0h | 1 if there are messages present in Mailbox 2 Reset Source: rst_n |
| 3 | NOTFULLSTATUSMB1 | R/W | 1h | 1 if Mailbox 1 is not full Reset Source: rst_n |
| 2 | NEWMSGSTATUSMB1 | R/W | 0h | 1 if there are messages present in Mailbox 1 Reset Source: rst_n |
| 1 | NOTFULLSTATUSMB0 | R/W | 1h | 1 if Mailbox 0 is not full Reset Source: rst_n |
| 0 | NEWMSGSTATUSMB0 | R/W | 0h | 1 if there are messages present in Mailbox 0 Reset Source: rst_n |