SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register contains the raw interrupt status as defined in HL0.8 for the Error interrupts. A read of the Interrupt Status Raw / Set Register returns the current pending status of the interrupt sources with no regard to any enable settings. A write to this register sets the interrupt pending status of each interrupt source whose corresponding bit is 1 in the value written. Note that reading this register immediately after writing to it would reflect old value instead of the written value; wait for 2 system clock cycles after writing to read written value.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| AASRC0 | 02D0 0064h |
| AASRC1 | 02D4 0064h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| CHANNEL_15_ERROR_RAW | CHANNEL_14_ERROR_RAW | CHANNEL_13_ERROR_RAW | CHANNEL_12_ERROR_RAW | CHANNEL_11_ERROR_RAW | CHANNEL_10_ERROR_RAW | CHANNEL_9_ERROR_RAW | CHANNEL_8_ERROR_RAW |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CHANNEL_7_ERROR_RAW | CHANNEL_6_ERROR_RAW | CHANNEL_5_ERROR_RAW | CHANNEL_4_ERROR_RAW | CHANNEL_3_ERROR_RAW | CHANNEL_2_ERROR_RAW | CHANNEL_1_ERROR_RAW | CHANNEL_0_ERROR_RAW |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | RESERVED | R | 0h | Always read as 0 |
| 15 | CHANNEL_15_ERROR_RAW | R/W | 0h | Channel 15 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 14 | CHANNEL_14_ERROR_RAW | R/W | 0h | Channel 14 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 13 | CHANNEL_13_ERROR_RAW | R/W | 0h | Channel 13 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 12 | CHANNEL_12_ERROR_RAW | R/W | 0h | Channel 12 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 11 | CHANNEL_11_ERROR_RAW | R/W | 0h | Channel 11 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 10 | CHANNEL_10_ERROR_RAW | R/W | 0h | Channel 10 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 9 | CHANNEL_9_ERROR_RAW | R/W | 0h | Channel 9 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 8 | CHANNEL_8_ERROR_RAW | R/W | 0h | Channel 8 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 7 | CHANNEL_7_ERROR_RAW | R/W | 0h | Channel 7 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 6 | CHANNEL_6_ERROR_RAW | R/W | 0h | Channel 6 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 5 | CHANNEL_5_ERROR_RAW | R/W | 0h | Channel 5 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 4 | CHANNEL_4_ERROR_RAW | R/W | 0h | Channel 4 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 3 | CHANNEL_3_ERROR_RAW | R/W | 0h | Channel 3 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 2 | CHANNEL_2_ERROR_RAW | R/W | 0h | Channel 2 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 1 | CHANNEL_1_ERROR_RAW | R/W | 0h | Channel 1 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |
| 0 | CHANNEL_0_ERROR_RAW | R/W | 0h | Channel 0 FIFOs Error Interrupt Read indicates raw status. This fires when the FIFOs for this Channel isUnderflowed/Overflowed. Writing 1 will set status and Writing 0 has no effect 0 Status inactive 1 Status active |