SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The End of Interrupt (EOI) MISC Register allows the CPU to acknowledge completion of an interrupt by writing to the EOI for MISC interrupt sources. An eoi_write signal will be generated and another interrupt will be triggered if interrupt sources remain. This register will be reset one cycle after it has been written to.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| FSS1 | 0FC8 0010h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | EOI_VECTOR | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | RESERVED | NONE | 0h | Reserved |
| 0 | EOI_VECTOR | R/W | 0h | Write with bit position of targeted interrupt. (E.g. Ext FSS ECC is bit 0). Upon write, level interrupt will clear and if un-serviced will issue another pulse interrupt Reset Source: vbus_mod_g_rst_n |