SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register enables or inhibits automatic clock gating to individual sub-blocks
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_PKTDMA_0 | 485C 0060h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| NOGATE_RDU3 | NOGATE_RDU2 | NOGATE_RDU1 | NOGATE_RDU0 | NOGATE_TDU3 | NOGATE_TDU2 | NOGATE_TDU1 | NOGATE_TDU0 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| NOGATE_RSVD4 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| NOGATE_RSVD4 | NOGATE_RDEC | NOGATE_RSVD3 | NOGATE_SDEC | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| NOGATE_RSVD2 | NOGATE_WARB | NOGATE_RSVD1 | NOGATE_CARB | ||||
| R/W | R/W | R/W | R/W | ||||
| 0h | 0h | 0h | 0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | NOGATE_RDU3 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 30 | NOGATE_RDU2 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 29 | NOGATE_RDU1 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 28 | NOGATE_RDU0 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 27 | NOGATE_TDU3 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 26 | NOGATE_TDU2 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 25 | NOGATE_TDU1 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 24 | NOGATE_TDU0 | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 23:13 | NOGATE_RSVD4 | R/W | 0h | Reserved PM signals. Reset Source: rst_mod_g_rst_n |
| 12 | NOGATE_RDEC | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 11:9 | NOGATE_RSVD3 | R/W | 0h | Reserved PM signals. Reset Source: rst_mod_g_rst_n |
| 8 | NOGATE_SDEC | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 7:5 | NOGATE_RSVD2 | R/W | 0h | Reserved PM signals. Reset Source: rst_mod_g_rst_n |
| 4 | NOGATE_WARB | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |
| 3:1 | NOGATE_RSVD1 | R/W | 0h | Reserved PM signals. Reset Source: rst_mod_g_rst_n |
| 0 | NOGATE_CARB | R/W | 0h | When set inhibits automatic gating of clock. Reset Source: rst_mod_g_rst_n |