SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The PSI-L proxy timeout register controls the timeout watchdog and reports timeout occurrances on PSI-L configuration transactions issued by the built in PSI-L proxy.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_BCDMA_0 | 485C 0110h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| TOUT | RESERVED | ||||||
| R/W | NONE | ||||||
| 0h | 0h | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TOUT_CNT | |||||||
| R/W | |||||||
| 400h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TOUT_CNT | |||||||
| R/W | |||||||
| 400h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | TOUT | R/W | 0h | Timeout occurred. When set indicates that a timeout has occurred on a config access Reset Source: rst_mod_g_rst_n |
| 30:16 | RESERVED | NONE | 0h | Reserved |
| 15:0 | TOUT_CNT | R/W | 400h | Timeout period. Specifies how many cycles to wait before closing up a conifiguration read or write transaction and asserting the tout bit Reset Source: rst_mod_g_rst_n |