SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Credentials Register provides credentials to be used when performing memory accesses using this flow.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DMASS0_BCDMA_0 | 4581 2000h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | SECURE | PRIV | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PRIVID | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:27 | RESERVED | NONE | 0h | Reserved |
| 26 | SECURE | R/W | 0h | Secure attribute Reset Source: rst_mod_g_rst_n |
| 25:24 | PRIV | R/W | 0h | Privelege attribute Reset Source: rst_mod_g_rst_n |
| 23:16 | PRIVID | R/W | 0h | Privelege ID attribute Reset Source: rst_mod_g_rst_n |
| 15:0 | RESERVED | NONE | 0h | Reserved |