SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register returns the JTAG ID tieoff of the device. The reset value depends on the tie off
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 4000 2000h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| JTAG_ID | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| JTAG_ID | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| JTAG_ID | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| JTAG_ID | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | JTAG_ID | R | 0h | The JTAG ID of the device |