SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Reports the required security level.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| DEBUGSS_WRAP0 | 0007 2000 5FB8h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | AUTHENTICATION_STATUS | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:4 | RESERVED | R | 0h | Reserved, returns 0 |
| 3:0 | AUTHENTICATION_STATUS | R | 0h | Reports the required security level bit 0 indicates Invasive Debug Controlled and bit 1 is the current value Bit 2 indicates non-invasive debug controlled and bit 3 is the current value Returns 0x5 |