SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Policing Test Control enables the ability to determine which policing entry has been hit and whether they reported a red or yellow rate condition.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CPSW0 | 0803 E128h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| POL_CLRALL_HIT | POL_CLRALL_REDHIT | POL_CLRALL_YELLOWHIT | POL_CLRSEL_ALL | RESERVED | |||
| R/W | R/W | R/W | R/W | NONE | |||
| 0h | 0h | 0h | 0h | 0h | |||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | POL_TEST_IDX | ||||||
| NONE | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31 | POL_CLRALL_HIT | R/W | 0h | Policer Clear - This bit clears all the policing/classifier hit bits. This bit is self clearing. This can be used to test the fact that a policing/classifier entry has been hit. |
| 30 | POL_CLRALL_REDHIT | R/W | 0h | Policer Clear RED - This bit clears all the policing/classifier RED hit bits. This bit is self clearing. This can be used to test the fact that a policing/classifier entry has been hit during a RED condition. |
| 29 | POL_CLRALL_YELLOWHIT | R/W | 0h | Policer Clear YELLOW - This bit clears all the policing/classifier YELLOW hit bits. This bit is self clearing. This can be used to test the fact that a policing/classifier entry has been hit during a YELLOW condition. |
| 28 | POL_CLRSEL_ALL | R/W | 0h | Police Clear Selected - This bit clears the selected policing/classifier hit, redhit and yellowhit bits. This bit is self clearing. |
| 27:5 | RESERVED | NONE | 0h | Reserved |
| 4:0 | POL_TEST_IDX | R/W | 0h | Policer Test Index - This field selects which policing/classifier hit bits will be read or written. |