SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Selects active wake-up sources
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_CTRL_MMR0 | 4301 A180h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| WKUP0_EN_WKUPEN_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| WKUP0_EN_WKUPEN_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| WKUP0_EN_WKUPEN_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| WKUP0_EN_WKUPEN_PROXY | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:0 | WKUP0_EN_WKUPEN_PROXY | R/W | 0h | Enables Wakeup from on-chip sources. In addition to values listed, any OR combination of the values is also valid. Field values (others are reserved): 32'h00000001 - WKUP_I2C0 32'h00000002 - WKUP_USART0 32'h00000004 - MCU_GPIO0 32'h00000008 - DEBUG undefined - undefined 32'h00000020 - WKUP_TIMER0 32'h00000040 - WKUP_TIMER1 32'h00000080 - WKUP_RTC 32'h00000100 - MAIN_RESET_REQz 32'h00000200 - USB0_IN_BAND undefined - undefined 32'h00010000 - MAIN_IO_DAISY_CHAIN 32'h00020000 - MCU_IO_DAISY_CHAIN 32'h00040000 - CANUART_IO_DAISY_CHAIN Reset Source: mod_g_rst_n |