SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Exception Logging Data 3 Register contains the fourth word of the data.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| CBASS_INFRA1 | 0021 0038h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | BYTECNT | ||||||
| NONE | R | ||||||
| 0h | 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BYTECNT | |||||||
| R | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:10 | RESERVED | NONE | 0h | Reserved |
| 9:0 | BYTECNT | R | 0h | Byte count. Reset Source: SCRP_32_CLK4_rst_mod_g_rst_n |