SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
RAM Configuration Register
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_PBIST | 0036 0160h |
| C7X256V1_PBIST | 0037 0160h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RGS | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RDS | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| DWR | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PLS | RLS | |||||
| NONE | R/W | R/W | |||||
| 0h | 0h | 0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:24 | RGS | R/W | 0h | RAM Group Select RGS Reset Source: mod_g_rst_n |
| 23:16 | RDS | R/W | 0h | Return Data select RDS Reset Source: mod_g_rst_n |
| 15:8 | DWR | R/W | 0h | Data Width Register DWR Reset Source: mod_g_rst_n |
| 7:6 | RESERVED | NONE | 0h | Reserved |
| 5:2 | PLS | R/W | 0h | Pipeline Latency Select Reset Source: mod_g_rst_n |
| 1:0 | RLS | R/W | 0h | RAM Latency Select Reset Source: mod_g_rst_n |