SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Interrupt Status Register 0
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_ECC_AGGR | 0071 A140h |
| C7X256V1_ECC_AGGR | 0071 B140h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| EL2_RAM_EDC_CTL_BUSSECC_PEND | CLEC_SRAM_RAMECC_PEND | DRU_RING_EDC_PEND | DRU_RD_BUF_EDC_PEND | DRU_QUEUE_EDC_PEND | DMC_DATA_CTL_BUSECC_PEND | DMC_TAG_CTL_BUSECC_PEND | PMC_BUSECC_PEND |
| R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS | R/W1TS |
| 0h | 0h | 0h | 0h | 0h | 0h | 0h | 0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7 | EL2_RAM_EDC_CTL_BUSSECC_PEND | R/W1TS | 0h | Interrupt Pending Status for el2_ram_edc_ctl_bussecc_pend |
| 6 | CLEC_SRAM_RAMECC_PEND | R/W1TS | 0h | Interrupt Pending Status for clec_sram_ramecc_pend |
| 5 | DRU_RING_EDC_PEND | R/W1TS | 0h | Interrupt Pending Status for dru_ring_edc_pend |
| 4 | DRU_RD_BUF_EDC_PEND | R/W1TS | 0h | Interrupt Pending Status for dru_rd_buf_edc_pend |
| 3 | DRU_QUEUE_EDC_PEND | R/W1TS | 0h | Interrupt Pending Status for dru_queue_edc_pend |
| 2 | DMC_DATA_CTL_BUSECC_PEND | R/W1TS | 0h | Interrupt Pending Status for dmc_data_ctl_busecc_pend |
| 1 | DMC_TAG_CTL_BUSECC_PEND | R/W1TS | 0h | Interrupt Pending Status for dmc_tag_ctl_busecc_pend |
| 0 | PMC_BUSECC_PEND | R/W1TS | 0h | Interrupt Pending Status for pmc_busecc_pend |