SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
Hardware Breakpoint Address Register 0 This register is used to designate bits [31:2] of the execute packet address that this hardware breakpoint resource is detecting.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| C7X256V0_DEBUG | 0007 3400 0298h |
| C7X256V1_DEBUG | 0007 3800 0298h |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| ADDR0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| ADDR0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| ADDR0 | |||||||
| R/W | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| ADDR0 | RESERVED | ||||||
| R/W | R/W | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:1 | ADDR0 | R/W | 0h | Program Address Reference [31:2] This field is initialized with the most significant 30-bits of the least significant 32-bits of the execute packet in which this hardware breakpoint resource is detecting |
| 0 | RESERVED | R/W | 0h | reserved |