SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Debounce register defines the debounce timer useing the 32768 Hz clock. It allows choosing the timing or the accuracy of
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| WKUP_RTCSS0 | 2B1F 0028h + formula |
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| NONE | |||||||
| 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DEBOUNCE | |||||||
| R/W | |||||||
| 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:8 | RESERVED | NONE | 0h | Reserved |
| 7:0 | DEBOUNCE | R/W | 0h | Debounce time 0 debounce time is 30.52 uS N debounce time is 30.52us*(N+1) |