SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
The Subsystem ID and Revision Register contains the module ID, major, and minor revisions for the subsystem
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 0FA0 8000h |
| 32 | 31 | 30 | 29 | 28 | 27 | 26 | 25 |
| MOD_ID | |||||||
| R | |||||||
| 6842h | |||||||
| 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 |
| MOD_ID | |||||||
| R | |||||||
| 6842h | |||||||
| 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
| RTL_VER | MAJ_REV | ||||||
| R | R | ||||||
| 3h | 2h | ||||||
| 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
| CUSTOM | MIN_REV | ||||||
| R | R | ||||||
| 0h | 0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31:16 | MOD_ID | R | 6842h | Module ID Reset Source: vbus_smod_g_rst_n |
| 15:11 | RTL_VER | R | 3h | RTL version Reset Source: vbus_smod_g_rst_n |
| 10:8 | MAJ_REV | R | 2h | Major revision Reset Source: vbus_smod_g_rst_n |
| 7:6 | CUSTOM | R | 0h | Custom Reset Source: vbus_smod_g_rst_n |
| 5:0 | MIN_REV | R | 0h | Minor revision Reset Source: vbus_smod_g_rst_n |