SPRUJC6A December 2024 – July 2025 AM2752-Q1 , AM2754-Q1
This register is pointer for UHS-II Test Register.
Return to Summary Table
| Instance Name | Physical Address |
|---|---|
| MMCSD0 | 0FA0 00E4h |
| 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 |
| UHS2_TEST_PTR | |||||||
| R | |||||||
| 120h | |||||||
| 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 |
| UHS2_TEST_PTR | |||||||
| R | |||||||
| 120h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | UHS2_TEST_PTR | R | 120h | Pointer for UHS-II Test Register Reset Source: vbus_amod_g_rst_n |